Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.500 |
| A dimension MM | 89.000 |
| Angle shape | Straight |
| Application | General industrial useHydraulic systemsPetroleum based fluidsWater based fluids |
| Brand | Winner by Danfoss |
| Catalog Item | 15618-24-24LTZ |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Reusable |
| End connection hex size IN | 1.969 |
| End connection hex size MM | 50.000 |
| End size 1 | -24 |
| End Type 1 | Male pipe (NPTF) |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.120 |
| Hose cut off factor MM | 54.000 |
| Hose size | -24 |
| Inside diameter IN | 1.270 |
| Inside diameter MM | 32.500 |
| Product height in | 2.271 |
| Product height mm | 57.700 |
| Product length in | 3.503 |
| Product length mm | 89.000 |
| Product material | Carbon steel |
| Product width in | 1.968 |
| Product width mm | 50.000 |
| Thread size 1 | 1 1/2-11 1/2 NPTF |
