Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.035 |
| A dimension MM | 102.500 |
| Angle shape | Straight |
| Backup hex size IN | 2.560 |
| Backup hex size MM | 65.000 |
| Brand | Winner by Danfoss |
| Catalog Item | 15618-32-32XZ |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Reusable |
| End connection hex size IN | 2.560 |
| End size 1 | -32 |
| End Type 1 | Male pipe (NPT) |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.190 |
| Hose cut off factor MM | 55.626 |
| Hose size | -24 |
| Inside diameter IN | 1.732 |
| Inside diameter MM | 43.993 |
| Product height in | 2.559 |
| Product height mm | 64.999 |
| Product length in | 4.035 |
| Product length mm | 102.489 |
| Product material | Carbon steel |
| Product width in | 2.559 |
| Product width mm | 64.999 |
| Series | Winner 2-Piece |
| Thread sealant | Yes |
| Thread size 1 | Z 2-11.5 |