Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.637 |
| A dimension MM | 67.000 |
| Angle shape | Straight |
| Backup hex size IN | 0.875 |
| Backup hex size MM | 22.000 |
| Brand | Winner by Danfoss |
| Catalog Item | 16718-08-06AUXZ |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Reusable |
| End connection hex size IN | 0.875 |
| End connection torque | 33-40 lb-ft(45-55 Nm) |
| End size 1 | -8 |
| End Type 1 | Male 37 degree |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.732 |
| Hose cut off factor MM | 43.993 |
| Hose size | -6 |
| Inside diameter IN | 0.279 |
| Inside diameter MM | 7.087 |
| Product height in | 0.866 |
| Product height mm | 21.996 |
| Product length in | 2.637 |
| Product length mm | 66.980 |
| Product material | Carbon steel |
| Product width in | 0.866 |
| Series | Winner 2-Piece |
| Thread size 1 | 3/4-16 UNF |