Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.531 |
| A dimension MM | 13.500 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 17.035-10UE |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End size 1 | -10 |
| Finish plating | None |
| Hose size | -10 |
| Inside diameter IN | 0.315 |
| Inside diameter MM | 8.001 |
| Product height in | 0.629 |
| Product height mm | 15.977 |
| Product length in | 0.334 |
| Product length mm | 8.484 |
| Product width in | 0.629 |
| Product width mm | 15.977 |