Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.083 |
| A dimension MM | 27.508 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 17.502-8-4 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| End size 1 | -8 |
| End Type 1 | Braze Type |
| Finish plating | Protective oil |
| Hose cut off factor IN | 0.249 |
| Hose cut off factor MM | 6.325 |
| Hose size | -4 |
| Inside diameter MM | 4.470 |
| Product material | Carbon steel |
| Series | Socketless |