Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.080 |
| A dimension MM | 52.830 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 190327-4S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Reusable |
| Drop dimension IN | 1.690 |
| Drop dimension MM | 42.92 |
| End connection hex size IN | 0.438 |
| End connection hex size MM | 11.000 |
| End size 1 | -4 |
| End Type 1 | Male inverted flare |
| Finish plating | Zinc plating |
| Hose cut off factor MM | 33.780 |
| Hose size | -6 |
| Inside diameter IN | 0.170 |
| Inside diameter MM | 4.310 |
| Product height in | 1.690 |
| Product height mm | 42.926 |
| Product length in | 2.080 |
| Product length mm | 52.832 |
| Product material | Carbon steel |
| Product width in | 0.615 |
| Product width mm | 15.621 |
| Series | Socketless |
| Thread size 1 | 7/16-24 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146044464 |
