Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.570 |
| A dimension MM | 65.270 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 190944-6S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.652 |
| Compatible hoses | 255625652575FC332FC647 H201 |
| Construction Style | Reusable |
| Drop dimension IN | 0.960 |
| Drop dimension MM | 24.38 |
| End connection hex size IN | 0.620 |
| End connection hex size MM | 15.748 |
| End size 1 | -6 |
| End Type 1 | Male 37 degree |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.700 |
| Hose cut off factor MM | 43.180 |
| Hose size | -6 |
| Inside diameter IN | 0.300 |
| Inside diameter MM | 7.620 |
| Product height in | 0.960 |
| Product height mm | 24.384 |
| Product length in | 2.570 |
| Product length mm | 65.278 |
| Product material | Carbon steel |
| Product width in | 0.725 |
| Product width mm | 18.415 |
| Series | Socketless |
| Thread size 1 | 5/8-18 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146045003 |
