Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.532 |
| A dimension MM | 38.700 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 20110-16-06XZ |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End size 1 | -16 |
| End Type 1 | Female metric 60 degree cone |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.657 |
| Hose cut off factor MM | 16.688 |
| Hose size | -6 |
| Inside diameter IN | 0.275 |
| Inside diameter MM | 6.985 |
| Product height in | 0.551 |
| Product height mm | 13.995 |
| Product length in | 1.523 |
| Product length mm | 38.684 |
| Product material | Carbon steel |
| Product width in | 0.551 |
| Product width mm | 13.995 |
| Series | Winner 2-Piece |
| Thread sealant | No |