Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.524 |
| A dimension MM | 38.710 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 20110-16-06Z |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Reusable |
| End size 1 | -16 |
| End Type 1 | Female BSP multi seal |
| Finish plating | None |
| Hose cut off factor IN | 0.658 |
| Hose cut off factor MM | 16.713 |
| Hose size | -6 |
| Inside diameter IN | 0.276 |
| Inside diameter MM | 7.010 |
| Product height in | 0.583 |
| Product height mm | 14.808 |
| Product length in | 1.524 |
| Product length mm | 38.710 |
| Product width in | 0.583 |
| Product width mm | 14.808 |
| Series | Winner 2-Piece |
| Thread sealant | No |