Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 20191QJ-14-04SRTX |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| Drop dimension IN | 1.496 |
| Drop dimension MM | 38.00 |
| End type 1 | Female BSP multi seal |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.181 |
| Hose cut off factor MM | 29.997 |
| Hose size | -4 |
| Product height in | 1.673 |
| Product height mm | 42.494 |
| Product material | 304 Stainless steel |
| Series | Winner 1-Piece |
| Thread size 1 | M14x1.5 |