Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 20191QJ-18-04SVTX |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| End type 1 | Female BSP multi seal |
| Finish plating | Passivate |
| Hose size | -4 |
| Product material | 316L Stainless steel |
| Series | Winner 1-Piece |
| Thread size 1 | M18x1.5 |