Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 20191QJ-20-05TXZN |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Crimp |
| End type 1 | Female BSP multi seal |
| Finish plating | Zinc nickel |
| Hose size | -5 |
| Product material | Carbon steel |
| Series | Winner 1-Piece |
| Thread size 1 | M20x1.5 |