Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 20191QJ-22-06SVTX |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| Drop dimension IN | 1.744 |
| Drop dimension MM | 44.30 |
| End type 1 | Female BSP multi seal |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.389 |
| Hose cut off factor MM | 35.281 |
| Hose size | -6 |
| Product height in | 1.941 |
| Product height mm | 49.301 |
| Product material | 316L Stainless steel |
| Series | Winner 1-Piece |
| Thread size 1 | M22x1.5 |