Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 20191QJ-36-12SVTXB |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| Drop dimension IN | 2.638 |
| Drop dimension MM | 67.00 |
| End type 1 | Female BSP multi seal |
| Finish plating | Passivate |
| Hose cut off factor IN | 2.578 |
| Hose cut off factor MM | 65.481 |
| Hose size | -12 |
| Product height in | 2.913 |
| Product height mm | 73.990 |
| Product material | 316L Stainless steel |
| Series | Winner 1-Piece |
| Thread size 1 | M36x2 |