Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 20191QJ-39-16SVTX |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 2.894 |
| Drop dimension MM | 73.50 |
| End type 1 | Female BSP multi seal |
| Finish plating | Passivate |
| Hose cut off factor IN | 3.070 |
| Hose cut off factor MM | 77.978 |
| Hose size | -16 |
| Product height in | 3.169 |
| Product height mm | 80.493 |
| Product material | 316L Stainless steel |
| Series | Winner 1-Piece |
| Thread size 1 | M39x2 |