Product specifications
Characteristic | Value |
|---|---|
| A dimension MM | 104.000 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 20191QJY-22-06SVT |
| Compatible hose ID IN | 0.370 |
| Compatible hose ID MM | 9.398 |
| Construction Style | Crimp |
| Drop dimension IN | 2.362 |
| Drop dimension MM | 60.00 |
| End connection hex size IN | 1.060 |
| End connection hex size MM | 26.924 |
| End size 1 | -12 |
| Hose cut off factor IN | 2.578 |
| Hose cut off factor MM | 65.500 |
| Hose size | -6 |
| Inside diameter IN | 0.590 |
| Inside diameter MM | 15.000 |
| Product height in | 2.140 |
| Product height mm | 54.356 |
| Product length in | 3.040 |
| Product length mm | 77.216 |
| Product material | 316L Stainless steel |
| Product width in | 1.060 |
| Product width mm | 26.924 |