Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 20191QJY7-27-10SVT |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| Drop dimension IN | 2.185 |
| Drop dimension MM | 55.50 |
| End type 1 | Female BSP multi seal |
| Finish plating | Passivate |
| Hose cut off factor IN | 2.207 |
| Hose cut off factor MM | 56.058 |
| Hose size | -10 |
| Product height in | 2.480 |
| Product height mm | 62.992 |
| Product material | 316L Stainless steel |
| Series | Winner 2-Piece |
| Thread size 1 | M27x1.5 |