Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.326 |
| A dimension MM | 84.480 |
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 20245-22-10XZ |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| Drop dimension IN | 1.012 |
| Drop dimension MM | 25.70 |
| End size 1 | -22 |
| End type 1 | Female ORFS metric |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.665 |
| Hose cut off factor MM | 67.691 |
| Hose size | -10 |
| Inside diameter IN | 0.378 |
| Inside diameter MM | 9.601 |
| Product height in | 1.012 |
| Product height mm | 25.705 |
| Product length in | 3.326 |
| Product length mm | 84.480 |
| Product material | Carbon steel |
| Product width in | 0.867 |
| Product width mm | 22.022 |
| Series | 100R5 Reusable |
| Thread sealant | No |