Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.457 |
| A dimension MM | 164.000 |
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 20245-52-24WXZ |
| Compatible hose ID IN | 1.380 |
| Compatible hose ID MM | 34.900 |
| Construction Style | Reusable |
| Drop dimension IN | 1.693 |
| Drop dimension MM | 43.00 |
| End size 1 | -52 |
| End type 1 | Female ORFS metric |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 4.859 |
| Hose cut off factor MM | 123.400 |
| Hose size | -24 |
| Inside diameter IN | 1.024 |
| Inside diameter MM | 26.010 |
| Product height in | 1.693 |
| Product height mm | 43.002 |
| Product length in | 4.858 |
| Product length mm | 123.400 |
| Product material | Carbon steel |
| Product width in | 1.969 |
| Product width mm | 50.013 |
| Series | 100R5 Reusable |
| Thread sealant | No |