Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.776 |
| A dimension MM | 70.510 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 20295-22-08XZ |
| Compatible hose ID IN | 0.410 |
| Compatible hose ID MM | 10.300 |
| Construction Style | Crimp |
| Drop dimension IN | 1.890 |
| Drop dimension MM | 48.01 |
| End size 1 | -22 |
| End Type 1 | Female GB 9065 flat seal |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.874 |
| Hose cut off factor MM | 47.600 |
| Hose size | -8 |
| Inside diameter IN | 0.283 |
| Inside diameter MM | 7.188 |
| Product material | Carbon steel |
| Product width in | 0.787 |
| Product width mm | 19.990 |
| Series | 100R5 Reusable |
| Thread sealant | No |