Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 20295-22-10XY2 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End Type 1 | Female ORFS metric |
| Hose size | -10 |
| Series | 100R5 Reusable |
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 20295-22-10XY2 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End Type 1 | Female ORFS metric |
| Hose size | -10 |
| Series | 100R5 Reusable |