Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.559 |
| A dimension MM | 90.400 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 20295-30-12XZ |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| Drop dimension IN | 2.500 |
| Drop dimension MM | 63.50 |
| End size 1 | -30 |
| End Type 1 | Female GB 9065 flat seal |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.563 |
| Hose cut off factor MM | 65.100 |
| Hose size | -12 |
| Inside diameter IN | 0.500 |
| Inside diameter MM | 12.700 |
| Product material | Carbon steel |
| Product width in | 1.083 |
| Product width mm | 27.508 |
| Series | 100R5 Reusable |
| Thread sealant | No |