Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.138 |
| A dimension MM | 105.100 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 20295-36-16XZ |
| Compatible hose ID IN | 0.880 |
| Compatible hose ID MM | 22.200 |
| Construction Style | Crimp |
| Drop dimension IN | 2.756 |
| Drop dimension MM | 70.00 |
| End size 1 | -36 |
| End Type 1 | Female GB 9065 flat seal |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.039 |
| Hose cut off factor MM | 77.200 |
| Hose size | -16 |
| Inside diameter IN | 0.650 |
| Inside diameter MM | 16.510 |
| Product material | Carbon steel |
| Product width in | 1.299 |
| Product width mm | 32.995 |
| Series | 100R5 Reusable |
| Thread sealant | No |