Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.224 |
| A dimension MM | 81.900 |
| Angle shape | 110 Degree |
| Catalog Item | 204012610V110FAWXZ |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| Drop dimension IN | 2.543 |
| Drop dimension MM | 64.59 |
| End connection hex size IN | 1.250 |
| End connection hex size MM | 32.000 |
| End connection torque | 52-66 lb-ft(70-90 Nm) |
| End Type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.886 |
| Hose cut off factor MM | 47.904 |
| Hose size | -10 |
| Inside diameter IN | 0.472 |
| Inside diameter MM | 11.989 |
| Product height in | 2.540 |
| Product height mm | 64.516 |
| Product length in | 3.220 |
| Product length mm | 81.788 |
| Product material | Carbon steel |
| Product width in | 1.260 |
| Product width mm | 32.004 |
| Seal material | Nitrile (NBR) |
| Series | Winner 2-Piece |
| Thread sealant | No |
| Thread size 1 | M26x1.5 |