Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.150 |
| A dimension MM | 105.410 |
| Angle shape | 110 Degree |
| Catalog Item | 204012610V110FWXY2 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Reusable |
| Drop dimension IN | 2.544 |
| Drop dimension MM | 64.62 |
| End Type 1 | Female metric 24 degree cone |
| Finish plating | None |
| Hose cut off factor IN | 2.812 |
| Hose cut off factor MM | 71.425 |
| Hose size | -10 |
| Inside diameter IN | 0.473 |
| Inside diameter MM | 12.014 |
| Product height in | 2.544 |
| Product height mm | 64.618 |
| Product length in | 4.150 |
| Product length mm | 105.410 |
| Product width in | 0.906 |
| Product width mm | 23.012 |
| Series | Winner 2-Piece |
| Thread sealant | No |