Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.914 |
| A dimension MM | 74.016 |
| Angle shape | Straight |
| Backup hex size IN | 1.250 |
| Backup hex size MM | 32.000 |
| Brand | Winner by Danfoss |
| Catalog Item | 20418D-26-10WZ |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Reusable |
| End connection hex size IN | 1.060 |
| End connection hex size MM | 27.000 |
| End size 1 | -26 |
| End type 1 | Female metric 24 degree cone |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.060 |
| Hose cut off factor MM | 26.924 |
| Hose size | -10 |
| Inside diameter IN | 0.449 |
| Inside diameter MM | 11.405 |
| Product height in | 1.260 |
| Product height mm | 32.004 |
| Product length in | 2.914 |
| Product length mm | 74.016 |
| Product material | Carbon steel |
| Product width in | 1.260 |
| Product width mm | 32.004 |
| Series | Winner 2-Piece |
| Thread sealant | No |
| Thread size 1 | 11/16-24 |