Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.010 |
| A dimension MM | 51.300 |
| Angle shape | Straight |
| Backup hex size IN | 0.866 |
| Backup hex size MM | 21.996 |
| Brand | Winner by Danfoss |
| Catalog Item | 20418SD-16-02SUW |
| Compatible hose ID IN | 0.120 |
| Compatible hose ID MM | 3.200 |
| Construction Style | Crimp |
| End connection hex size IN | 0.866 |
| End size 1 | -16 |
| End type 1 | 24 deg. DKO swivel light duty |
| Hose cut off factor IN | 0.820 |
| Hose cut off factor MM | 21.000 |
| Hose size | -2 |
| Inside diameter IN | 0.090 |
| Inside diameter MM | 2.500 |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 2.150 |
| Product length mm | 54.610 |
| Product material | 316 Stainless steel |
| Product width in | 0.866 |
| Product width mm | 21.996 |
