Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.985 |
| A dimension MM | 50.419 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 20418SD1202S14SRWX |
| Compatible hose ID IN | 0.120 |
| Compatible hose ID MM | 3.200 |
| Construction Style | Reusable |
| End connection hex size IN | 0.500 |
| End connection hex size MM | 12.000 |
| End size 1 | -12 |
| End type 1 | Female metric 24 degree cone |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.063 |
| Hose cut off factor MM | 27.000 |
| Hose size | -2 |
| Inside diameter IN | 9.900 |
| Inside diameter MM | 2.515 |
| Product height in | 0.473 |
| Product height mm | 12.014 |
| Product length in | 1.985 |
| Product length mm | 50.419 |
| Product material | 304 Stainless steel |
| Product width in | 0.473 |
| Product width mm | 12.014 |
| Series | Winner 2-Piece |
| Thread sealant | No |