Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.053 |
| A dimension MM | 128.340 |
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 20445-36-20WXY2 |
| Compatible hose ID IN | 1.120 |
| Compatible hose ID MM | 28.600 |
| Construction Style | Reusable |
| Drop dimension IN | 1.197 |
| Drop dimension MM | 30.40 |
| End size 1 | -36 |
| End Type 1 | Female metric 24 degree cone |
| Finish plating | None |
| Hose cut off factor IN | 3.753 |
| Hose cut off factor MM | 95.340 |
| Hose size | -20 |
| Inside diameter IN | 0.874 |
| Inside diameter MM | 22.200 |
| Product height in | 1.197 |
| Product height mm | 30.404 |
| Product length in | 5.053 |
| Product length mm | 128.340 |
| Product width in | 1.811 |
| Product width mm | 45.999 |
| Series | 100R5 Reusable |
| Thread sealant | No |