Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.059 |
| A dimension MM | 128.500 |
| Angle shape | 125 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 20451-26-10FAWXZ |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Reusable |
| Drop dimension IN | 3.260 |
| Drop dimension MM | 82.80 |
| End size 1 | -26 |
| End Type 1 | Female metric 24 degree cone |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.618 |
| Hose cut off factor MM | 91.897 |
| Hose size | -10 |
| Inside diameter IN | 0.472 |
| Inside diameter MM | 11.989 |
| Product height in | 3.260 |
| Product height mm | 82.804 |
| Product length in | 5.059 |
| Product length mm | 128.499 |
| Product material | Carbon steel |
| Product width in | 0.905 |
| Product width mm | 22.987 |
| Series | Winner 2-Piece |
| Thread sealant | No |