Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.126 |
| A dimension MM | 54.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 20515-30-12SRWLT |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Reusable |
| End size 1 | -30 |
| End Type 1 | Female metric 24 degree cone |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.119 |
| Hose cut off factor MM | 28.400 |
| Hose size | -12 |
| Inside diameter IN | 0.500 |
| Inside diameter MM | 12.700 |
| Product height in | 0.945 |
| Product height mm | 24.003 |
| Product length in | 2.126 |
| Product length mm | 54.000 |
| Product material | 304 Stainless steel |
| Product width in | 0.945 |
| Product width mm | 24.003 |
| Series | 100R5 Reusable |
| Thread sealant | No |