Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.756 |
| A dimension MM | 95.400 |
| Angle shape | 30 Degree |
| Catalog Item | 20532-24-10WZ |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Reusable |
| Drop dimension IN | 0.571 |
| Drop dimension MM | 14.5 |
| End size 1 | -24 |
| End Type 1 | Female metric 24 degree cone |
| Finish plating | None |
| Hose cut off factor IN | 2.182 |
| Hose cut off factor MM | 55.423 |
| Hose size | -10 |
| Inside diameter IN | 0.473 |
| Inside diameter MM | 12.014 |
| Product height in | 0.571 |
| Product height mm | 14.503 |
| Product length in | 3.756 |
| Product length mm | 95.402 |
| Product width in | 0.867 |
| Product width mm | 22.022 |
| Series | Winner 2-Piece |
| Thread sealant | No |
