Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.248 |
| A dimension MM | 133.300 |
| Angle shape | 60 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 20562-36-16WXZ |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Reusable |
| Drop dimension IN | 1.689 |
| Drop dimension MM | 42.90 |
| End size 1 | -36 |
| End Type 1 | Female metric 24 degree cone |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.044 |
| Hose cut off factor MM | 77.318 |
| Hose size | -16 |
| Inside diameter IN | 0.788 |
| Inside diameter MM | 20.015 |
| Product height in | 1.689 |
| Product height mm | 42.901 |
| Product length in | 5.249 |
| Product length mm | 133.325 |
| Product material | Carbon steel |
| Product width in | 1.300 |
| Product width mm | 33.020 |
| Series | Winner 2-Piece |
| Thread sealant | No |