Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.331 |
| A dimension MM | 135.420 |
| Angle shape | 60 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 20562-42-16TXZ |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Reusable |
| Drop dimension IN | 1.760 |
| Drop dimension MM | 44.70 |
| End size 1 | -42 |
| End Type 1 | Female metric 24 degree cone |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.946 |
| Hose cut off factor MM | 49.428 |
| Hose size | -16 |
| Inside diameter IN | 0.788 |
| Inside diameter MM | 20.015 |
| Product height in | 1.760 |
| Product height mm | 44.704 |
| Product length in | 5.249 |
| Product length mm | 133.325 |
| Product material | Carbon steel |
| Product width in | 1.536 |
| Product width mm | 39.014 |
| Series | Winner 2-Piece |
| Thread sealant | No |