Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 7.756 |
| A dimension MM | 197.002 |
| Angle shape | 60 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 20563-52-20TXZ |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Reusable |
| Drop dimension IN | 2.193 |
| Drop dimension MM | 55.70 |
| End size 1 | -52 |
| End Type 1 | Female metric 24 degree cone |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 4.560 |
| Hose cut off factor MM | 115.824 |
| Hose size | -20 |
| Inside diameter IN | 0.945 |
| Inside diameter MM | 24.003 |
| Product height in | 2.193 |
| Product height mm | 55.700 |
| Product length in | 7.756 |
| Product material | Carbon steel |
| Product width in | 1.930 |
| Product width mm | 49.022 |
| Series | Winner 2-Piece |
| Thread sealant | No |