Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.421 |
| A dimension MM | 61.500 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 20595-24-10WXY2 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| Drop dimension IN | 1.792 |
| Drop dimension MM | 45.52 |
| End size 1 | -24 |
| End type 1 | Female metric 24 degree cone |
| Finish plating | None |
| Hose cut off factor IN | 1.623 |
| Hose cut off factor MM | 41.224 |
| Hose size | -10 |
| Inside diameter IN | 0.378 |
| Inside diameter MM | 9.601 |
| Product height in | 1.792 |
| Product height mm | 45.517 |
| Product length in | 2.421 |
| Product width in | 0.867 |
| Product width mm | 22.022 |
| Series | 100R5 Reusable |
| Thread sealant | No |