Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.362 |
| A dimension MM | 60.000 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 20598CK-20-08WLTZ |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 1.376 |
| Drop dimension MM | 34.97 |
| End type 1 | 24 deg. DKO swivel heavy duty |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.200 |
| Hose cut off factor MM | 30.500 |
| Hose size | -8 |
| Inside diameter IN | 0.354 |
| Inside diameter MM | 9.000 |
| Product height in | 1.731 |
| Product height mm | 43.967 |
| Product length in | 2.687 |
| Product length mm | 68.249 |
| Product material | Carbon steel |
| Product width in | 0.650 |
| Product width mm | 16.510 |
| Thread sealant | No |
