Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.000 |
| A dimension MM | 25.400 |
| Angle shape | Straight |
| Catalog Item | 221033-2-3S |
| Construction Style | Reusable |
| End type 1 | Male pipe (NPTF) swivel |
| Finish plating | Zinc plating |
| Hose size | -3 |
| Inside diameter IN | 0.269 |
| Inside diameter MM | 6.833 |
| Product material | Carbon steel |
| Product width in | 0.562 |
| Product width mm | 14.275 |
| Series | Winner 2-Piece |
| Thread sealant | No |