Product specifications
Characteristic | Value |
---|---|
A dimension IN | 3.090 |
A dimension MM | 78.500 |
Angle shape | Straight |
Brand | Winner by Danfoss |
Compatible hose ID IN | 0.750 |
Compatible hose ID MM | 19.000 |
Construction Style | Reusable |
End Type 1 | Female BSPP swivel |
End size 1 | -12 |
Finish plating | Zinc plating |
Hex size 1 IN | 1.063 |
Hex size 1 MM | 27.0 |
Hex size 2 IN | 1.260 |
Hex size 2 MM | 32.0 |
Hose cut off factor IN | 1.570 |
Hose cut off factor MM | 39.900 |
Hose size | -12 |
Inside diameter IN | 0.510 |
Inside diameter MM | 13.000 |
Product height in | 1.450 |
Product height mm | 36.830 |
Product length in | 3.520 |
Product length mm | 89.408 |
Product material | Carbon steel |
Product width in | 1.250 |
Product width mm | 31.750 mm |
Thread sealant | No |
Thread size 1 | G 3/4 |