Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Backup hex size IN | 0.680 |
| Backup hex size MM | 17.000 |
| Brand | Winner by Danfoss |
| Catalog Item | 22648D-06-06LTZ |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Reusable |
| Drop dimension IN | 0.880 |
| Drop dimension MM | 22.4 |
| End connection hex size IN | 0.680 |
| End size 1 | -6 |
| End Type 1 | Male JIS BSPP 60 degree cone |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.250 |
| Hose cut off factor MM | 57.150 |
| Hose size | -6 |
| Inside diameter IN | 0.236 |
| Inside diameter MM | 5.994 |
| Product height in | 0.880 |
| Product height mm | 22.352 |
| Product material | Carbon steel |
| Product width in | 0.660 |
| Series | Winner 2-Piece |
| Thread sealant | No |