HOSE NIPPLE ASSY,2P/06,MORFS-F/06,CY,STR-product-details

HOSE NIPPLE ASSY,2P/06,MORFS-F/06,CY,STR

24215D-06-06SMXZ

Catalog item:

24215D-06-06SMXZ


Tools

Product specifications

Characteristic
Value
A dimension IN2.110
A dimension MM53.594
Angle shapeStraight
Backup hex size IN0.680
Backup hex size MM17.000
BrandWinner by Danfoss
Catalog Item24215D-06-06SMXZ
Compatible hose ID IN0.380
Compatible hose ID MM9.500
Construction StyleCrimp
End connection hex size IN0.870
End connection hex size MM22.000
End size 1-6
End Type 1Female ORFS swivel
Finish platingZinc plating
Hose cut off factor IN1.320
Hose cut off factor MM33.528
Hose size-6
Inside diameter IN0.230
Inside diameter MM5.842
Product height in0.860
Product height mm21.844
Product length in2.110
Product length mm53.594
Product materialCarbon steel
Product width in0.860
SeriesWinner 2-Piece
Thread sealantNo