Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.200 |
| A dimension MM | 55.880 |
| Angle shape | Straight |
| Backup hex size IN | 0.750 |
| Backup hex size MM | 19.000 |
| Brand | Winner by Danfoss |
| Catalog Item | 24215D-06-08SMCMXZ |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End connection hex size IN | 0.750 |
| End size 1 | -6 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.303 |
| Hose cut off factor MM | 33.096 |
| Hose size | -8 |
| Inside diameter IN | 0.250 |
| Inside diameter MM | 6.350 |
| Product material | Carbon steel |
| Series | 100R5 Crimp |
| Thread sealant | No |