Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 24215D-0606SMLTCMZ |
| Construction Style | Crimp |
| End connection hex size IN | 0.870 |
| End connection hex size MM | 22.098 |
| End size 1 | -7 |
| End Type 1 | Female ORFS swivel |
| Inside diameter IN | 0.230 |
| Inside diameter MM | 5.842 |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 2.640 |
| Product length mm | 67.056 |
| Product material | Carbon steel |
| Product width in | 0.870 |
| Product width mm | 22.098 |
