Hose Fittings 24211D-04-04SMZF(RIGHT)

FITTING-NIPPLE

24215D-0608SMLTCMZ


Tools

Product specifications

Characteristic
Value
A dimension IN2.200
A dimension MM55.880
Angle shapeStraight
Backup hex size IN0.750
Backup hex size MM19.000
BrandWinner by Danfoss
Compatible hose ID IN0.500
Compatible hose ID MM12.700
Construction StyleCrimp
End connection hex size IN0.750
End size 1-6
End type 1Female ORFS swivel
Finish platingZinc plating
Hose cut off factor IN1.303
Hose cut off factor MM33.096
Hose size-8
Inside diameter IN0.250
Inside diameter MM6.350
Product materialCarbon steel
SeriesWinner 2-Piece
Thread sealantNo