Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 24215D-0808SMLTCMZ |
| Construction Style | Crimp |
| End size 1 | -8 |
| End type 1 | Female ORFS swivel |
| Hex size 1 IN | 1.060 |
| Hex size 1 MM | 26.924 |
| Inside diameter IN | 0.280 |
| Inside diameter MM | 7.112 |
| Product height in | 1.220 |
| Product height mm | 30.988 |
| Product length in | 3.780 |
| Product length mm | 96.012 |
| Product material | Carbon steel |
| Product width in | 1.060 |
| Product width mm | 26.924 |
