Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.990 |
| A dimension MM | 76.000 |
| Angle shape | Straight |
| Backup hex size IN | 1.970 |
| Backup hex size MM | 50.038 |
| Brand | Winner by Danfoss |
| Catalog Item | 24215D-20-20WLTZ |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.750 |
| Construction Style | Crimp |
| End connection hex size IN | 1.811 |
| End connection hex size MM | 46.000 |
| End size 1 | -20 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.890 |
| Hose cut off factor MM | 48.100 |
| Hose size | -20 |
| Inside diameter IN | 0.640 |
| Inside diameter MM | 16.500 |
| Product height in | 2.270 |
| Product height mm | 57.658 |
| Product length in | 4.050 |
| Product length mm | 102.870 |
| Product material | Carbon steel |
| Product width in | 1.960 |
| Product width mm | 49.784 |
