Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.820 |
| A dimension MM | 97.028 |
| Angle shape | Straight |
| Backup hex size IN | 2.375 |
| Backup hex size MM | 60.000 |
| Brand | Winner by Danfoss |
| Catalog Item | 24215D-24-24WXZ |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Crimp |
| End connection hex size IN | 2.375 |
| End size 1 | -24 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.220 |
| Hose cut off factor MM | 56.388 |
| Hose size | -24 |
| Inside diameter IN | 1.020 |
| Inside diameter MM | 25.908 |
| Product height in | 2.360 |
| Product height mm | 59.944 |
| Product length in | 3.810 |
| Product length mm | 96.774 |
| Product material | Carbon steel |
| Product width in | 2.360 |
| Series | 100R5 Crimp |
| Thread sealant | No |