Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.810 |
| A dimension MM | 96.774 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 24295-16-16TXY2 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 2.650 |
| Drop dimension MM | 67.31 |
| End size 1 | -16 |
| End Type 1 | Female ORFS swivel |
| Finish plating | None |
| Hose cut off factor IN | 2.710 |
| Hose cut off factor MM | 68.834 |
| Hose size | -16 |
| Inside diameter IN | 0.640 |
| Inside diameter MM | 16.256 |
| Product height in | 2.650 |
| Product height mm | 67.310 |
| Product length in | 3.810 |
| Product length mm | 96.774 |
| Product material | Carbon steel |
| Product width mm | 33.782 |
| Series | 100R5 Crimp |
| Thread sealant | No |