Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.500 |
| A dimension MM | 38.100 |
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Catalog Item | 3981-15340Y1 |
| Finish plating | None |
| Inside diameter IN | 0.602 |
| Inside diameter MM | 15.291 |
| Product height in | 0.687 |
| Product height mm | 17.450 |
| Product length in | 1.500 |
| Product length mm | 38.100 |
| Product width in | 0.687 |
| Product width mm | 17.450 |
| Series | 4T |
| Thread sealant | No |