Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.243 |
| A dimension MM | 56.970 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 4115-12B |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Compatible hoses | 2556 |
| Construction Style | Reusable |
| End size 1 | -12 |
| End Type 1 | Female 37/45 universal swivel |
| Hose cut off factor IN | 0.730 |
| Hose cut off factor MM | 18.542 |
| Hose size | -12 |
| Inside diameter IN | 0.604 |
| Inside diameter MM | 15.342 |
| Product height in | 0.955 |
| Product height mm | 24.257 |
| Product length in | 2.243 |
| Product length mm | 56.970 |
| Product material | Brass |
| Product width in | 0.955 |
| Product width mm | 24.257 |
| Series | Socketless |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146054531 |
![Hose Fittings 4115-12B [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2F213846%2FID432878283007-0101_preview.jpg&w=1920&q=75)